How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| P: | 3.69 in | LQ1: | 7.21 in |
| AE2: | 0.63 | G: | 3.26 |
| AK: | 8.5 | V: | 2.75 in |
| BD: | 9 | AJ: | 7.25 |
| D: | 4.5 | H: | 0.53 in |
| AG: | 8.5 | AF: | 0.38 |
| AB: | 6.38 | T: | 2.188 |
| BE1: | 0.5 in | BF: | 0.53 |
| AA: | 14 | I: | 6.1 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Ratio: | 5:1 | Housing Material: | Cast Iron |
| Bore Code: | 35 | Model Code: | 42YF |
| Series Code: | OE | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Ratio Range: | 5:1 |
| Output Diameter (in): | 2.188 in | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 15.5 |
| Output RPM: | 339 | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

