How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | T: | 2.188 |
| AJ: | 7.25 | I: | 6.1 in |
| BF: | 0.53 | H: | 0.53 in |
| AB: | 6.38 | LQ1: | 7.21 in |
| D: | 4.5 | AA: | 14 |
| AE2: | 0.63 | AK: | 8.5 |
| AG: | 8.5 | P: | 3.69 in |
| BE1: | 0.5 in | AF: | 0.38 |
| LL: | 4.25 in | BD: | 9 |
| G: | 3.26 | Center Distance (in): | 4.25 in |
Technical Specifications
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Model Code: | 42YF |
| Ratio Range: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.188 in | Center Distance (in): | 4.25 |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| Output RPM: | 35 | Bore Code: | 35 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 50:1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 3.39 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.125 |
| Assembly: | YF-2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

