How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | D: | 4.5 |
| AG: | 8.5 | BF: | 0.53 |
| BD: | 9 | H: | 0.53 in |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | T: | 2.188 |
| P: | 3.69 in | I: | 6.1 in |
| V: | 2.75 in | LQ1: | 7.21 in |
| AJ: | 7.25 | AA: | 14 |
| AE2: | 0.63 | AF: | 0.38 |
| LL: | 4.25 in | G: | 3.26 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 2.7 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| Output RPM: | 29.2 | Bore Code: | 35 |
| Ratio: | 60:1 | Output Diameter (in): | 2.188 in |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Ratio Range: | 60:1 | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Assembly: | YF-2 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

