How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | P: | 3.69 in |
| I: | 6.1 in | AF: | 0.38 |
| D: | 4.5 | LL: | 4.25 in |
| BF: | 0.53 | BE1: | 0.5 in |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| AA: | 14 | G: | 3.26 |
| V: | 2.75 in | AJ: | 7.25 |
| T: | 2.188 | AE2: | 0.63 |
| H: | 0.53 in | LQ1: | 7.21 in |
| AG: | 8.5 | BD: | 9 |
Technical Specifications
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.7 | Input Style: | C-Face Quill |
| Series Code: | OE | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Model Code: | 42YF | Output RPM: | 29.2 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.188 in |
| Service Factor: | 1 | Bore Code: | 35 |
| Ratio: | 60:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 60:1 |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

