How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| AA: | 14 | BF: | 0.53 |
| D: | 4.5 | AK: | 8.5 |
| P: | 3.69 in | I: | 6.1 in |
| G: | 3.26 | BD: | 9 |
| AF: | 0.38 | LQ1: | 7.21 in |
| V: | 2.75 in | AB: | 6.38 |
| AG: | 8.5 | H: | 0.53 in |
| BE1: | 0.5 in | AE2: | 0.63 |
| LL: | 4.25 in | T: | 2.188 |
Technical Specifications
| Input HP @ 1750 RPM: | 14.1 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Ratio Range: | 7.5:1 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output RPM: | 233 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Output Diameter (in): | 2.188 in |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft: | Hollow Bore |
| Ratio: | 7.5:1 | Assembly: | YF-2 |
| Bore Code: | 35 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Model Code: | 42YF | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

