How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | BE1: | 0.5 in |
| AA: | 14 | G: | 3.26 |
| BF: | 0.53 | H: | 0.53 in |
| P: | 3.69 in | AK: | 8.5 |
| I: | 6.1 in | AB: | 6.38 |
| AG: | 8.5 | D: | 4.5 |
| Center Distance (in): | 4.25 in | T: | 2.188 |
| AF: | 0.38 | AJ: | 7.25 |
| BD: | 9 | LQ1: | 7.21 in |
| LL: | 4.25 in | V: | 2.75 in |
Technical Specifications
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Ratio: | 80:1 | Output Shaft: | Hollow Bore |
| Output RPM: | 21.9 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Ratio Range: | 80:1 | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.188 in | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 1.79 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Bore Code: | 35 | Output Shaft Direction: | 2 |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Model Code: | 42YF |
| Input Keyway (C Face): | 1/4 X 1/8 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

