How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | AK: | 8.5 |
| AA: | 14 | AG: | 8.5 |
| AJ: | 7.25 | D: | 4.5 |
| H: | 0.53 in | LQ1: | 7.21 in |
| LL: | 4.25 in | V: | 2.75 in |
| G: | 3.26 | I: | 6.1 in |
| BF: | 0.53 | AF: | 0.38 |
| BD: | 9 | BE1: | 0.5 in |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| P: | 3.69 in | AB: | 6.38 |
Technical Specifications
| Gear Type: | Worm | Ratio Range: | 80:1 |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Model Code: | 42YF |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Series Code: | OE | Input Keyway (C Face): | 1/4 x 1/8 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.79 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2.188 in | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Bore Code: | 35 | Ratio: | 80:1 |
| Input Bore (C Face): | 1.125 | Output RPM: | 21.9 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

