How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | BD: | 9 |
| T: | 2.188 | I: | 6.1 in |
| AB: | 6.38 | V: | 2.75 in |
| LQ1: | 7.21 in | LL: | 4.25 in |
| D: | 4.5 | AJ: | 7.25 |
| AA: | 14 | AF: | 0.38 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| BE1: | 0.5 in | G: | 3.26 |
| BF: | 0.53 | H: | 0.53 in |
| AK: | 8.5 | AE2: | 0.63 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.79 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.188 in | Output RPM: | 21.9 |
| Model Code: | 42YF | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 1/4 x 1/8 |
| Gear Type: | Worm | Service Factor: | 1 |
| Ratio Range: | 80:1 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Ratio: | 80:1 | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Bore Code: | 35 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

