How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | AF: | 0.38 |
| I: | 6.1 in | AA: | 14 |
| P: | 3.69 in | BE1: | 0.5 in |
| AE2: | 0.63 | BD: | 9 |
| LQ1: | 7.21 in | AG: | 8.5 |
| H: | 0.53 in | G: | 3.26 |
| V: | 2.75 in | D: | 4.5 |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | LL: | 4.25 in |
| AK: | 8.5 | AB: | 6.38 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio: | 10:1 |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Output RPM: | 175 |
| Input Bore (C Face): | 1.375 | Bore Code: | 35 |
| Input HP @ 1750 RPM: | 12.9 | Model Code: | 42YF |
| Series Code: | OE | Ratio Range: | 10:1 |
| Output Diameter (in): | 2.188 in | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

