How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AJ: | 7.25 |
| D: | 4.5 | V: | 2.75 in |
| AB: | 6.38 | T: | 2.188 |
| AK: | 8.5 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| H: | 0.53 in | BF: | 0.53 |
| AA: | 14 | AE2: | 0.63 |
| BE1: | 0.5 in | G: | 3.26 |
| AF: | 0.38 | BD: | 9 |
| LQ1: | 7.21 in | P: | 3.69 in |
Technical Specifications
| Input Bore (C Face): | 1.375 | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Ratio: | 10:1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 12.9 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 10:1 |
| Motor Frame Size: | 210TC | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.188 in | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Gear Type: | Worm |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Output RPM: | 175 | Bore Code: | 35 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 5/16 X 5/32 | Model Code: | 42YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

