How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | LQ1: | 7.21 in |
| D: | 4.5 | P: | 3.69 in |
| G: | 3.26 | T: | 2.188 |
| AE2: | 0.63 | AA: | 14 |
| LL: | 4.25 in | BE1: | 0.5 in |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| BD: | 9 | AG: | 8.5 |
| H: | 0.53 in | V: | 2.75 in |
| BF: | 0.53 | AK: | 8.5 |
| I: | 6.1 in | AF: | 0.38 |
Technical Specifications
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 5/16 x 5/32 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.2 | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Model Code: | 42YF |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.375 |
| Product Type: | Right Angle | Output RPM: | 17.5 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Ratio Range: | 100:1 to 250:1 | Ratio: | 100:1 |
| Output Diameter (in): | 2.188 in | Bore Code: | 35 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

