How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AK: | 8.5 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | H: | 0.53 in |
| V: | 2.75 in | G: | 3.26 |
| AA: | 14 | AJ: | 7.25 |
| AB: | 6.38 | AE2: | 0.63 |
| AF: | 0.38 | LQ1: | 7.21 in |
| I: | 6.1 in | AG: | 8.5 |
| BF: | 0.53 | P: | 3.69 in |
| BD: | 9 | T: | 2.188 |
Technical Specifications
| Series Code: | OE | Bore Code: | 35 |
| Shaft Seal Material: | Viton | Output RPM: | 17.5 |
| Input Bore (C Face): | 1.375 | Ratio Range: | 100:1 to 250:1 |
| Input HP @ 1750 RPM: | 1.2 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Model Code: | 42YF | Product Type: | Right Angle |
| Assembly: | YF-2 | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 210TC |
| Ratio: | 100:1 | Input Keyway (C Face): | 5/16 x 5/32 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.188 in | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

