How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| AK: | 8.5 | BE1: | 0.5 in |
| V: | 2.75 in | AG: | 8.5 |
| AA: | 14 | AJ: | 7.25 |
| AF: | 0.38 | BF: | 0.53 |
| P: | 3.69 in | I: | 6.1 in |
| G: | 3.26 | H: | 0.53 in |
| LQ1: | 7.21 in | D: | 4.5 |
| T: | 2.188 | AB: | 6.38 |
| BD: | 9 | AE2: | 0.63 |
Technical Specifications
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Model Code: | 42YF |
| Ratio Range: | 15:1 | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.188 in |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Bore Code: | 35 |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 9.3 |
| Output RPM: | 117 | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Style: | C-Face Quill | Ratio: | 15:1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

