How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | AJ: | 7.25 |
| H: | 0.53 in | AG: | 8.5 |
| LL: | 4.25 in | BF: | 0.53 |
| I: | 6.1 in | BD: | 9 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| AB: | 6.38 | AK: | 8.5 |
| AF: | 0.38 | LQ1: | 7.21 in |
| AE2: | 0.63 | D: | 4.5 |
| T: | 2.188 | BE1: | 0.5 in |
| V: | 2.75 in | G: | 3.26 |
Technical Specifications
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Ratio: | 15:1 | Output Diameter (in): | 2.188 in |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output RPM: | 117 |
| Assembly: | YF-2 | Ratio Range: | 15:1 |
| Input HP @ 1750 RPM: | 9.3 | Input Bore (C Face): | 1.375 |
| Model Code: | 42YF | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Bore Code: | 35 |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 x 5/32 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

