How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| BD: | 9 | AG: | 8.5 |
| G: | 3.26 | V: | 2.75 in |
| AF: | 0.38 | LQ1: | 7.21 in |
| AA: | 14 | AB: | 6.38 |
| I: | 6.1 in | BE1: | 0.5 in |
| AJ: | 7.25 | BF: | 0.53 |
| H: | 0.53 in | D: | 4.5 |
| T: | 2.188 | AK: | 8.5 |
| P: | 3.69 in | AE2: | 0.63 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Model Code: | 42YF | Output RPM: | 117 |
| Assembly: | YF-2 | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.188 in |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Ratio: | 15:1 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 9.3 | Ratio Range: | 15:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Gear Type: | Worm | Bore Code: | 35 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

