How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | G: | 3.26 |
| D: | 4.5 | V: | 2.75 in |
| BF: | 0.53 | AG: | 8.5 |
| AE2: | 0.63 | LL: | 4.25 in |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| AF: | 0.38 | H: | 0.53 in |
| T: | 2.188 | AA: | 14 |
| BE1: | 0.5 in | BD: | 9 |
| LQ1: | 7.21 in | AJ: | 7.25 |
| P: | 3.69 in | AK: | 8.5 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Ratio: | 20:1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Motor Frame Size: | 210TC |
| Input Bore (C Face): | 1.375 | Gear Type: | Worm |
| Input Keyway (C Face): | 5/16 X 5/32 | Input HP @ 1750 RPM: | 7.59 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Output Key: | 1/2 X 3.38 |
| Output RPM: | 87.5 | Output Diameter (in): | 2.188 in |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Bore Code: | 35 |
| Assembly: | YF-2 | Model Code: | 42YF |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

