How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AA: | 14 |
| AK: | 8.5 | LL: | 4.25 in |
| AE2: | 0.63 | G: | 3.26 |
| D: | 4.5 | AJ: | 7.25 |
| BF: | 0.53 | LQ1: | 7.21 in |
| AF: | 0.38 | AG: | 8.5 |
| V: | 2.75 in | P: | 3.69 in |
| BE1: | 0.5 in | H: | 0.53 in |
| I: | 6.1 in | T: | 2.188 |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
Technical Specifications
| Input RPM: | 1,750 | Output Diameter (in): | 2.188 in |
| Reducer: | Worm - Right Angle | Model Code: | 42YF |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 6.24 |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Bore Code: | 35 | Output RPM: | 70 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 5/16 x 5/32 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Ratio: | 25:1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 25:1 |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.375 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

