How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | AK: | 8.5 |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| BF: | 0.53 | I: | 6.1 in |
| T: | 2.188 | AE2: | 0.63 |
| G: | 3.26 | BE1: | 0.5 in |
| D: | 4.5 | V: | 2.75 in |
| AJ: | 7.25 | AG: | 8.5 |
| LL: | 4.25 in | P: | 3.69 in |
| AA: | 14 | AB: | 6.38 |
| BD: | 9 | AF: | 0.38 |
Technical Specifications
| Product Type: | Right Angle | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Bore Code: | 35 |
| Output Diameter (in): | 2.188 in | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 6.24 |
| Output RPM: | 70 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Ratio Range: | 25:1 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Input Keyway (C Face): | 5/16 x 5/32 | Input Style: | C-Face Quill |
| Ratio: | 25:1 | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

