How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AK: | 8.5 |
| AG: | 8.5 | P: | 3.69 in |
| AJ: | 7.25 | H: | 0.53 in |
| LL: | 4.25 in | V: | 2.75 in |
| AB: | 6.38 | AA: | 14 |
| AE2: | 0.63 | I: | 6.1 in |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| AF: | 0.38 | LQ1: | 7.21 in |
| T: | 2.188 | BE1: | 0.5 in |
| D: | 4.5 | BD: | 9 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.375 |
| Housing Material: | Cast Iron | Ratio: | 25:1 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output RPM: | 70 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Ratio Range: | 25:1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 6.24 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Diameter (in): | 2.188 in |
| No. of Gear Reductions: | Single | Bore Code: | 35 |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Assembly: | YF-2 |
| Output Key: | 1/2 X 3.38 | Model Code: | 42YF |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

