How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | AE2: | 0.63 |
| AJ: | 7.25 | AF: | 0.38 |
| H: | 0.53 in | AB: | 6.38 |
| AA: | 14 | AK: | 8.5 |
| V: | 2.75 in | BF: | 0.53 |
| G: | 3.26 | LQ1: | 7.21 in |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| P: | 3.69 in | AG: | 8.5 |
| BE1: | 0.5 in | I: | 6.1 in |
| D: | 4.5 | BD: | 9 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Series Code: | OE | Input Bore (C Face): | 1.375 |
| Bore Code: | 35 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Model Code: | 42YF | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output RPM: | 70 |
| Ratio: | 25:1 | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 6.24 | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Ratio Range: | 25:1 |
| Output Diameter (in): | 2.188 in | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

