Grove Gear 42YF-2-2.188-210TC-30-L9
Part #:42YF-2-2.188-210TC-30-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | G: | 3.26 |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| T: | 2.188 | AF: | 0.38 |
| V: | 2.75 in | AE2: | 0.63 |
| AG: | 8.5 | BE1: | 0.5 in |
| BF: | 0.53 | P: | 3.69 in |
| AB: | 6.38 | LL: | 4.25 in |
| LQ1: | 7.21 in | I: | 6.1 in |
| BD: | 9 | AA: | 14 |
| AJ: | 7.25 | D: | 4.5 |
Technical Specifications
| Ratio: | 30:1 | Output Key: | 1/2 X 3.38 |
| Series Code: | OE | Input Bore (C Face): | 1.375 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Center Distance (in): | 4.25 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Output RPM: | 58.3 | Model Code: | 42YF |
| Output Diameter (in): | 2.188 in | Input HP @ 1750 RPM: | 5.23 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 5/16 x 5/32 |
| Reducer: | Worm - Right Angle | Bore Code: | 35 |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Product Type: | Right Angle | Service Factor: | 1 |
| Ratio Range: | 30:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

