Grove Gear 42YF-2-2.188-210TC-40-L2
Part #:42YF-2-2.188-210TC-40-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | AE2: | 0.63 |
| P: | 3.69 in | I: | 6.1 in |
| BF: | 0.53 | AJ: | 7.25 |
| AG: | 8.5 | G: | 3.26 |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | BD: | 9 |
| LQ1: | 7.21 in | LL: | 4.25 in |
| H: | 0.53 in | T: | 2.188 |
| AK: | 8.5 | AF: | 0.38 |
| V: | 2.75 in | AA: | 14 |
Technical Specifications
| Motor Frame Size: | 210TC | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output RPM: | 43.8 | Input Bore (C Face): | 1.375 |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Bore Code: | 35 |
| Service Factor: | 1 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 4.2 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

