Grove Gear 42YF-2-2.188-210TC-40-L3
Part #:42YF-2-2.188-210TC-40-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AA: | 14 |
| AG: | 8.5 | AF: | 0.38 |
| G: | 3.26 | AE2: | 0.63 |
| T: | 2.188 | D: | 4.5 |
| P: | 3.69 in | BD: | 9 |
| LL: | 4.25 in | I: | 6.1 in |
| BF: | 0.53 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| AB: | 6.38 | LQ1: | 7.21 in |
| AK: | 8.5 | BE1: | 0.5 in |
Technical Specifications
| Assembly: | YF-2 | Output Diameter (in): | 2.188 in |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Ratio: | 40:1 | Input Keyway (C Face): | 5/16 x 5/32 |
| Ratio Range: | 40:1 | Motor Frame Size: | 210TC |
| Input Bore (C Face): | 1.375 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 4.2 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Bore Code: | 35 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output RPM: | 43.8 |
| Model Code: | 42YF | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

