Grove Gear 42YF-2-2.188-210TC-40-L4
Part #:42YF-2-2.188-210TC-40-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AJ: | 7.25 |
| AB: | 6.38 | BD: | 9 |
| LQ1: | 7.21 in | G: | 3.26 |
| AF: | 0.38 | LL: | 4.25 in |
| H: | 0.53 in | I: | 6.1 in |
| P: | 3.69 in | BF: | 0.53 |
| BE1: | 0.5 in | T: | 2.188 |
| D: | 4.5 | AE2: | 0.63 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| AA: | 14 | AK: | 8.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.188 in |
| Assembly: | YF-2 | Model Code: | 42YF |
| Output RPM: | 43.8 | Bore Code: | 35 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Product Type: | Right Angle | Series Code: | OE |
| Ratio: | 40:1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 5/16 x 5/32 | Center Distance (in): | 4.25 |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.375 | Ratio Range: | 40:1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 4.2 |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

