How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | BE1: | 0.5 in |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | AF: | 0.38 |
| BD: | 9 | BF: | 0.53 |
| AG: | 8.5 | G: | 3.26 |
| T: | 2.188 | D: | 4.5 |
| AB: | 6.38 | AA: | 14 |
| I: | 6.1 in | P: | 3.69 in |
| H: | 0.53 in | AK: | 8.5 |
| LQ1: | 7.21 in | AJ: | 7.25 |
Technical Specifications
| Motor Frame Size: | 210TC | Output RPM: | 43.8 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 2.188 in |
| Assembly: | YF-2 | Center Distance (in): | 4.25 |
| Ratio: | 40:1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 4.2 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| Bore Code: | 35 | Input Keyway (C Face): | 5/16 X 5/32 |
| Shaft Seal Material: | Viton | Ratio Range: | 40:1 |
| Series Code: | OE | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

