Grove Gear 42YF-2-2.188-210TC-5-L3
Part #:42YF-2-2.188-210TC-5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AB: | 6.38 |
| AG: | 8.5 | D: | 4.5 |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| BD: | 9 | BE1: | 0.5 in |
| AK: | 8.5 | V: | 2.75 in |
| AA: | 14 | G: | 3.26 |
| LQ1: | 7.21 in | LL: | 4.25 in |
| AF: | 0.38 | T: | 2.188 |
| AJ: | 7.25 | BF: | 0.53 |
| I: | 6.1 in | P: | 3.69 in |
Technical Specifications
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output RPM: | 339 | Center Distance (in): | 4.25 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 5:1 |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Input Bore (C Face): | 1.375 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 5/16 x 5/32 |
| Input HP @ 1750 RPM: | 15.5 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Ratio: | 5:1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.188 in | Bore Code: | 35 |
| Series Code: | OE | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

