Grove Gear 42YF-2-2.188-210TC-5-L4
Part #:42YF-2-2.188-210TC-5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | LL: | 4.25 in |
| LQ1: | 7.21 in | AA: | 14 |
| BE1: | 0.5 in | AF: | 0.38 |
| AB: | 6.38 | G: | 3.26 |
| V: | 2.75 in | AG: | 8.5 |
| T: | 2.188 | AK: | 8.5 |
| H: | 0.53 in | D: | 4.5 |
| AE2: | 0.63 | I: | 6.1 in |
| BF: | 0.53 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | BD: | 9 |
Technical Specifications
| Ratio: | 5:1 | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2.188 in | Series Code: | OE |
| Bore Code: | 35 | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 15.5 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 x 5/32 |
| No. of Gear Reductions: | Single | Output RPM: | 339 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Model Code: | 42YF |
| Input Bore (C Face): | 1.375 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

