How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | G: | 3.26 |
| AB: | 6.38 | BD: | 9 |
| AG: | 8.5 | AE2: | 0.63 |
| T: | 2.188 | AA: | 14 |
| P: | 3.69 in | LQ1: | 7.21 in |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| H: | 0.53 in | I: | 6.1 in |
| AK: | 8.5 | LL: | 4.25 in |
| BE1: | 0.5 in | D: | 4.5 |
| V: | 2.75 in | AF: | 0.38 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Model Code: | 42YF |
| Gear Type: | Worm | Assembly: | YF-2 |
| Input Bore (C Face): | 1.375 | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Diameter (in): | 2.188 in | Bore Code: | 35 |
| Ratio Range: | 60:1 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.7 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Series Code: | OE | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Output RPM: | 29.2 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Ratio: | 60:1 | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

