How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | H: | 0.53 in |
| BE1: | 0.5 in | LQ1: | 7.21 in |
| BD: | 9 | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | T: | 2.188 |
| LL: | 4.25 in | G: | 3.26 |
| AB: | 6.38 | BF: | 0.53 |
| V: | 2.75 in | P: | 3.69 in |
| D: | 4.5 | I: | 6.1 in |
| AA: | 14 | AG: | 8.5 |
| AK: | 8.5 | AF: | 0.38 |
Technical Specifications
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output RPM: | 29.2 | Input Bore (C Face): | 1.375 |
| Input HP @ 1750 RPM: | 2.7 | Input Keyway (C Face): | 5/16 x 5/32 |
| Model Code: | 42YF | Motor Frame Size: | 210TC |
| Assembly: | YF-2 | Output Diameter (in): | 2.188 in |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Bore Code: | 35 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Ratio: | 60:1 |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

