How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | V: | 2.75 in |
| BD: | 9 | BE1: | 0.5 in |
| AK: | 8.5 | LQ1: | 7.21 in |
| AG: | 8.5 | AE2: | 0.63 |
| AA: | 14 | AB: | 6.38 |
| LL: | 4.25 in | T: | 2.188 |
| G: | 3.26 | H: | 0.53 in |
| I: | 6.1 in | D: | 4.5 |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| BF: | 0.53 | P: | 3.69 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Input Keyway (C Face): | 5/16 x 5/32 | Ratio Range: | 60:1 |
| Bore Code: | 35 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 2.7 |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Model Code: | 42YF |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Ratio: | 60:1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output RPM: | 29.2 | Output Diameter (in): | 2.188 in |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Input Bore (C Face): | 1.375 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

