How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | G: | 3.26 |
| AF: | 0.38 | AE2: | 0.63 |
| V: | 2.75 in | AK: | 8.5 |
| LQ1: | 7.21 in | AB: | 6.38 |
| I: | 6.1 in | D: | 4.5 |
| LL: | 4.25 in | BE1: | 0.5 in |
| P: | 3.69 in | BF: | 0.53 |
| AA: | 14 | Center Distance (in): | 4.25 in |
| AG: | 8.5 | AJ: | 7.25 |
| H: | 0.53 in | BD: | 9 |
Technical Specifications
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 5/16 x 5/32 | Output RPM: | 29.2 |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.188 in |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 2.7 |
| Model Code: | 42YF | Ratio: | 60:1 |
| Ratio Range: | 60:1 | Center Distance (in): | 4.25 |
| Assembly: | YF-2 | Bore Code: | 35 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

