Grove Gear 42YF-2-2.188-210TC-7.5
Part #:42YF-2-2.188-210TC-7.5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BF: | 0.53 |
| AG: | 8.5 | AF: | 0.38 |
| V: | 2.75 in | P: | 3.69 in |
| LL: | 4.25 in | AB: | 6.38 |
| AE2: | 0.63 | G: | 3.26 |
| T: | 2.188 | AJ: | 7.25 |
| BE1: | 0.5 in | LQ1: | 7.21 in |
| I: | 6.1 in | H: | 0.53 in |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| D: | 4.5 | AA: | 14 |
Technical Specifications
| Model Code: | 42YF | Series Code: | OE |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Diameter (in): | 2.188 in |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Bore Code: | 35 |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 1.375 | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Output RPM: | 233 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 14.1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

