Grove Gear 42YF-2-2.188-210TC-7.5-L4
Part #:42YF-2-2.188-210TC-7.5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | D: | 4.5 |
| LL: | 4.25 in | P: | 3.69 in |
| BD: | 9 | BE1: | 0.5 in |
| LQ1: | 7.21 in | AJ: | 7.25 |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| I: | 6.1 in | G: | 3.26 |
| H: | 0.53 in | AE2: | 0.63 |
| T: | 2.188 | BF: | 0.53 |
| V: | 2.75 in | AG: | 8.5 |
| AK: | 8.5 | AA: | 14 |
Technical Specifications
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 14.1 |
| Model Code: | 42YF | Input Keyway (C Face): | 5/16 x 5/32 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Bore Code: | 35 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Ratio: | 7.5:1 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Ratio Range: | 7.5:1 | Output Diameter (in): | 2.188 in |
| Center Distance (in): | 4.25 | Assembly: | YF-2 |
| Service Factor: | 1 | Output RPM: | 233 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

