How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | LQ1: | 7.21 in |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| AJ: | 7.25 | AE2: | 0.63 |
| H: | 0.53 in | BF: | 0.53 |
| I: | 6.1 in | G: | 3.26 |
| D: | 4.5 | AK: | 8.5 |
| AF: | 0.38 | BE1: | 0.5 in |
| LL: | 4.25 in | BD: | 9 |
| T: | 2.188 | AB: | 6.38 |
| AA: | 14 | V: | 2.75 in |
Technical Specifications
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 7.5:1 | Input Bore (C Face): | 1.375 |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Ratio Range: | 7.5:1 | Reducer: | Worm - Right Angle |
| Output RPM: | 233 | Input Keyway (C Face): | 5/16 x 5/32 |
| Motor Frame Size: | 210TC | Model Code: | 42YF |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Bore Code: | 35 | Output Diameter (in): | 2.188 in |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 14.1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

