How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | AE2: | 0.63 |
| AB: | 6.38 | LL: | 4.25 in |
| LQ1: | 7.21 in | Center Distance (in): | 4.25 in |
| BF: | 0.53 | T: | 2.188 |
| G: | 3.26 | AF: | 0.38 |
| BD: | 9 | D: | 4.5 |
| P: | 3.69 in | AG: | 8.5 |
| V: | 2.75 in | AK: | 8.5 |
| AJ: | 7.25 | I: | 6.1 in |
| H: | 0.53 in | BE1: | 0.5 in |
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 2.188 in |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Model Code: | 42YF | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Bore Code: | 35 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Input Keyway (C Face): | 5/16 x 5/32 |
| Ratio: | 80:1 | Output RPM: | 21.9 |
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.79 | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

