How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AA: | 14 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| AK: | 8.5 | AG: | 8.5 |
| H: | 0.53 in | LQ1: | 7.21 in |
| AF: | 0.38 | T: | 2.188 |
| AJ: | 7.25 | LL: | 4.25 in |
| V: | 2.75 in | BE1: | 0.5 in |
| AE2: | 0.63 | P: | 3.69 in |
| AB: | 6.38 | BF: | 0.53 |
| BD: | 9 | I: | 6.1 in |
Technical Specifications
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 5/16 x 5/32 | Input Style: | C-Face Quill |
| Bore Code: | 35 | Input HP @ 1750 RPM: | 1.79 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Ratio Range: | 80:1 |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Series Code: | OE | Output RPM: | 21.9 |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| Model Code: | 42YF | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 80:1 | Output Diameter (in): | 2.188 in |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

