How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LL: | 4.25 in |
| D: | 4.5 | V: | 2.75 in |
| BF: | 0.53 | AB: | 6.38 |
| T: | 2.188 | AK: | 8.5 |
| G: | 3.26 | LQ1: | 7.21 in |
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | BD: | 9 |
| I: | 6.1 in | AA: | 14 |
| AE2: | 0.63 | AG: | 8.5 |
| P: | 3.69 in | AF: | 0.38 |
Technical Specifications
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Model Code: | 42YF |
| Series Code: | OE | Output RPM: | 21.9 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.188 in |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.79 |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Ratio: | 80:1 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 5/16 x 5/32 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Bore Code: | 35 |
| Ratio Range: | 80:1 | Input Bore (C Face): | 1.375 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

