How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AA: | 14 |
| H: | 0.53 in | D: | 4.5 |
| P: | 3.69 in | LL: | 4.25 in |
| LQ1: | 7.21 in | G: | 3.26 |
| AF: | 0.38 | BD: | 9 |
| I: | 6.1 in | BE1: | 0.5 in |
| V: | 2.75 in | T: | 2.188 |
| AB: | 6.38 | AG: | 8.5 |
| AJ: | 7.25 | AK: | 8.5 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
Technical Specifications
| Gear Type: | Worm | Product Type: | Right Angle |
| Output RPM: | 21.9 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 5/16 x 5/32 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 80:1 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.375 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Assembly: | YF-2 |
| Ratio: | 80:1 | Motor Frame Size: | 210TC |
| Output Key: | 1/2 X 3.38 | Model Code: | 42YF |
| Output Shaft Assembly Code: | 2 | Bore Code: | 35 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.79 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output Diameter (in): | 2.188 in | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

