How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | LL: | 4.25 in |
| AK: | 8.5 | LQ1: | 7.77 in |
| AG: | 8.5 | P: | 3.69 in |
| V: | 2.75 in | H: | 0.53 in |
| BF: | 0.53 | AB: | 6.38 |
| AA: | 14 | D: | 4.5 |
| T: | 2.188 | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| I: | 6.1 in | G: | 3.26 |
| AF: | 0.38 | BD: | 9 |
Technical Specifications
| Output Shaft Direction: | 2 | Ratio Range: | 10:1 |
| Gear Type: | Worm | Assembly: | YF-2 |
| Output RPM: | 175 | Input Bore (C Face): | 1.625 |
| Bore Code: | 35 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.188 in | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Ratio: | 10:1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Model Code: | 42YF | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 3/8 x 3/16 | Input RPM: | 1,750 |
| Motor Frame Size: | 250TC | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 12.9 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

