Grove Gear 42YF-2-2.188-250TC-10-L9
Part #:42YF-2-2.188-250TC-10-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | AF: | 0.38 |
| AE2: | 0.63 | G: | 3.26 |
| AJ: | 7.25 | I: | 6.1 in |
| AK: | 8.5 | T: | 2.188 |
| LQ1: | 7.77 in | AB: | 6.38 |
| LL: | 4.25 in | BF: | 0.53 |
| BD: | 9 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | D: | 4.5 |
| AG: | 8.5 | P: | 3.69 in |
| H: | 0.53 in | V: | 2.75 in |
Technical Specifications
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/8 x 3/16 |
| Service Factor: | 1 | Model Code: | 42YF |
| Input HP @ 1750 RPM: | 12.9 | Series Code: | OE |
| Ratio Range: | 10:1 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 1.625 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 175 |
| Shaft Seal Material: | Viton | Bore Code: | 35 |
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Motor Frame Size: | 250TC |
| Output Diameter (in): | 2.188 in | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

