How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | LQ1: | 7.77 in |
| T: | 2.188 | AK: | 8.5 |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | AA: | 14 |
| LL: | 4.25 in | BE1: | 0.5 in |
| AE2: | 0.63 | H: | 0.53 in |
| D: | 4.5 | AG: | 8.5 |
| BF: | 0.53 | I: | 6.1 in |
| P: | 3.69 in | AB: | 6.38 |
| G: | 3.26 | BD: | 9 |
Technical Specifications
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Output Diameter (in): | 2.188 in |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.2 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Series Code: | OE | Output RPM: | 17.5 |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Bore Code: | 35 | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 100:1 to 250:1 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.625 | Ratio: | 100:1 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/8 x 3/16 | Service Factor: | 1 |
| Motor Frame Size: | 250TC | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

