How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | T: | 2.188 |
| LQ1: | 7.77 in | H: | 0.53 in |
| I: | 6.1 in | BF: | 0.53 |
| V: | 2.75 in | AJ: | 7.25 |
| AE2: | 0.63 | BE1: | 0.5 in |
| G: | 3.26 | AG: | 8.5 |
| BD: | 9 | AK: | 8.5 |
| AA: | 14 | AB: | 6.38 |
| D: | 4.5 | AF: | 0.38 |
| LL: | 4.25 in | P: | 3.69 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/8 x 3/16 | Output RPM: | 17.5 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Motor Frame Size: | 250TC | Input HP @ 1750 RPM: | 1.2 |
| Assembly: | YF-2 | Input Bore (C Face): | 1.625 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Ratio: | 100:1 | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 100:1 to 250:1 | Bore Code: | 35 |
| Center Distance (in): | 4.25 | Model Code: | 42YF |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Diameter (in): | 2.188 in | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

