How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | LQ1: | 7.77 in |
| V: | 2.75 in | AK: | 8.5 |
| AB: | 6.38 | H: | 0.53 in |
| BE1: | 0.5 in | I: | 6.1 in |
| BF: | 0.53 | BD: | 9 |
| AA: | 14 | AF: | 0.38 |
| AG: | 8.5 | LL: | 4.25 in |
| AJ: | 7.25 | G: | 3.26 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | T: | 2.188 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 117 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 9.3 |
| Service Factor: | 1 | Bore Code: | 35 |
| Motor Frame Size: | 250TC | Center Distance (in): | 4.25 |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.188 in | Input Keyway (C Face): | 3/8 x 3/16 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.625 | Model Code: | 42YF |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

