How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | V: | 2.75 in |
| I: | 6.1 in | LQ1: | 7.77 in |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| H: | 0.53 in | AK: | 8.5 |
| AA: | 14 | P: | 3.69 in |
| D: | 4.5 | T: | 2.188 |
| BD: | 9 | AF: | 0.38 |
| BE1: | 0.5 in | AE2: | 0.63 |
| AB: | 6.38 | G: | 3.26 |
| AJ: | 7.25 | BF: | 0.53 |
Technical Specifications
| Service Factor: | 1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 250TC |
| Output RPM: | 117 | Output Shaft Direction: | 2 |
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 3/8 x 3/16 |
| Ratio Range: | 15:1 | Input Bore (C Face): | 1.625 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Diameter (in): | 2.188 in |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Bore Code: | 35 |
| Model Code: | 42YF | Ratio: | 15:1 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 9.3 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

