How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | V: | 2.75 in |
| AG: | 8.5 | H: | 0.53 in |
| AA: | 14 | G: | 3.26 |
| AK: | 8.5 | I: | 6.1 in |
| D: | 4.5 | P: | 3.69 in |
| AB: | 6.38 | AJ: | 7.25 |
| BF: | 0.53 | BE1: | 0.5 in |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| BD: | 9 | AF: | 0.38 |
| LL: | 4.25 in | LQ1: | 7.77 in |
Technical Specifications
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Ratio Range: | 15:1 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.188 in |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 1.625 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Output RPM: | 117 | Input HP @ 1750 RPM: | 9.3 |
| Model Code: | 42YF | Reducer: | Worm - Right Angle |
| Ratio: | 15:1 | Bore Code: | 35 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 3/8 x 3/16 | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

