How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | V: | 2.75 in |
| I: | 6.1 in | H: | 0.53 in |
| AB: | 6.38 | T: | 2.188 |
| AE2: | 0.63 | G: | 3.26 |
| BD: | 9 | LL: | 4.25 in |
| P: | 3.69 in | BF: | 0.53 |
| D: | 4.5 | LQ1: | 7.77 in |
| BE1: | 0.5 in | AK: | 8.5 |
| AA: | 14 | AJ: | 7.25 |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
Technical Specifications
| Bore Code: | 35 | Input Style: | C-Face Quill |
| Center Distance (in): | 4.25 | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 2.188 in | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 7.59 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Assembly: | YF-2 | Output RPM: | 87.5 |
| Input RPM: | 1,750 | Motor Frame Size: | 250TC |
| Model Code: | 42YF | Reducer: | Worm - Right Angle |
| Ratio: | 20:1 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/8 x 3/16 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 20:1 | Service Factor: | 1 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.625 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

