How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AF: | 0.38 |
| D: | 4.5 | LQ1: | 7.77 in |
| AA: | 14 | BF: | 0.53 |
| H: | 0.53 in | AE2: | 0.63 |
| AJ: | 7.25 | V: | 2.75 in |
| LL: | 4.25 in | G: | 3.26 |
| I: | 6.1 in | T: | 2.188 |
| AG: | 8.5 | BD: | 9 |
| AB: | 6.38 | BE1: | 0.5 in |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Motor Frame Size: | 250TC | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.188 in | Input Bore (C Face): | 1.625 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Model Code: | 42YF | Ratio Range: | 20:1 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/8 x 3/16 | Bore Code: | 35 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Ratio: | 20:1 | Input HP @ 1750 RPM: | 7.59 |
| Output RPM: | 87.5 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

