How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AJ: | 7.25 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | BD: | 9 |
| AF: | 0.38 | LL: | 4.25 in |
| BE1: | 0.5 in | G: | 3.26 |
| I: | 6.1 in | AA: | 14 |
| V: | 2.75 in | BF: | 0.53 |
| T: | 2.188 | D: | 4.5 |
| H: | 0.53 in | AK: | 8.5 |
| LQ1: | 7.77 in | AG: | 8.5 |
Technical Specifications
| Housing Material: | Cast Iron | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/8 x 3/16 |
| Product Type: | Right Angle | Motor Frame Size: | 250TC |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.625 | Output Shaft Direction: | 2 |
| Model Code: | 42YF | Output Key: | 1/2 X 3.38 |
| Output RPM: | 70 | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Ratio Range: | 25:1 | Bore Code: | 35 |
| Input HP @ 1750 RPM: | 6.24 | Output Diameter (in): | 2.188 in |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

