How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BE1: | 0.5 in |
| BF: | 0.53 | T: | 2.188 |
| H: | 0.53 in | LL: | 4.25 in |
| BD: | 9 | D: | 4.5 |
| AJ: | 7.25 | V: | 2.75 in |
| AB: | 6.38 | LQ1: | 7.77 in |
| I: | 6.1 in | AA: | 14 |
| AK: | 8.5 | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| AG: | 8.5 | P: | 3.69 in |
Technical Specifications
| Input Bore (C Face): | 1.625 | Output Diameter (in): | 2.188 in |
| Gear Type: | Worm | Product Type: | Right Angle |
| Model Code: | 42YF | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 6.24 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/8 x 3/16 | Series Code: | OE |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 25:1 | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 250TC |
| Output Shaft Assembly Code: | 2 | Bore Code: | 35 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| Housing Material: | Cast Iron | Ratio: | 25:1 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

