How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | D: | 4.5 |
| LQ1: | 7.77 in | LL: | 4.25 in |
| AE2: | 0.63 | BF: | 0.53 |
| T: | 2.188 | BD: | 9 |
| AF: | 0.38 | I: | 6.1 in |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| AB: | 6.38 | P: | 3.69 in |
| G: | 3.26 | BE1: | 0.5 in |
| AK: | 8.5 | AA: | 14 |
| AJ: | 7.25 | H: | 0.53 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Ratio: | 25:1 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Ratio Range: | 25:1 | No. of Gear Reductions: | Single |
| Series Code: | OE | Service Factor: | 1 |
| Product Type: | Right Angle | Output Diameter (in): | 2.188 in |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 3/8 x 3/16 |
| Output RPM: | 70 | Motor Frame Size: | 250TC |
| Bore Code: | 35 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 6.24 | Input Bore (C Face): | 1.625 |
| Output Key: | 1/2 X 3.38 | Assembly: | YF-2 |
| Model Code: | 42YF | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

